Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
ENS-USB
DISCONTINUED

Ergonomic Notebook Stand with 4-Port USB 2.0 Hub

ENS-USBENS-USB
More Images

Better ergonomic positioning for notebook computers used in a desktop environment.

Includes: User Manual

Physical

Maximum Height
122.00 mm
Maximum Width
279.00 mm
Maximum Depth
300.00 mm
Net Weight
1.55 KG
Shipping Weight
1.86 KG
Shipping Height
152.00 mm
Shipping Width
298.00 mm
Shipping Depth
349.00 mm
Units per Pallet
54.00
Master Carton Units
3.00
Master Carton Dimensions (Length x Width x Height)
500 x 330 x 381 mm
Master Carton Weight
6.73 KG
SCC Codes
1073130421884 2

Conformance

Regulatory Approvals
FCC Part 15 Class B,ICES-003
Standard Warranty
1 year repair or replace