Dell Smart-UPS 3000VA USB RM 2U 230V

Smart-UPS

Dell Smart-UPS 3000VA USB RM 2U 230V
DLA3000RMI2U
Email Technical Specifications Printer Friendly
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,2700 Watts /3000 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, SmartSlot, USB, Rack Height 2 U

Includes: CD with software, Rack Mounting brackets, Smart UPS signalling RS-232 cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

  Product 1
Model
Dell Smart-UPS 3000VA USB RM 2U 230V
Part Number
DLA3000RMI2U
Estimated Resale Price*
Estimated Runtime (Watts)
Please Note
~ 5:47 (Hours : Minutes)
 
DLA3000RMI2U
Fold the content Compare Technical Specifications
  Product 1

Output

Output Power Capacity
2700 Watts / 3000 VA
Max Configurable Power
2700 Watts / 3000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Topology
Line Interactive
Output Connections
(8) IEC 320 C13 IEC 320 C13
(1) IEC 320 C19 IEC 320 C19
(3) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C20
Schuko CEE 7 / EU1-16P
British BS1363A
Cord Length
2.44 meters
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89.00 mm
Maximum Width
483.00 mm
Maximum Depth
660.00 mm
Rack Height
2U
Net Weight
43.64 KG
Shipping Weight
56.82 KG
Shipping Height
254.00 mm
Shipping Width
622.00 mm
Shipping Depth
980.00 mm
Master Carton Units
1.00
Color
Black
Units per Pallet
8.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
47.00 dBA
Online Thermal Dissipation
400.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, GOST, IRAM, VDE, EN 50091-1, EN 50091-2
Standard Warranty
3 years repair or replace, optional on-site warranties available, optional extended warranties available
Environmental Compliance
RoHS 7b Exemption, China RoHS

Product 2

Select a family and part number to compare.

Product 3

Select a family and part number to compare.


*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.