Dell Smart-UPS 1500VA USB 120V Technical Specifications

Smart-UPS

Dell Smart-UPS 1500VA USB 120V
DLA1500
DISCONTINUED : recommended replacement product SMT1500
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,980 Watts /1440 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, SmartSlot, USB

Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User Manual

Output

Output Power Capacity
980 Watts / 1440 VA
Max Configurable Power
980 Watts / 1440 VA
Nominal Output Voltage
120V
Topology
Line Interactive
Output Connections
(8) NEMA 5-15R NEMA 5-15R
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
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V
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
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
459 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
216.00 mm
Maximum Width
170.00 mm
Maximum Depth
439.00 mm
Net Weight
24.09 KG
Shipping Weight
26.36 KG
Shipping Height
381.00 mm
Shipping Width
330.00 mm
Shipping Depth
584.00 mm
Master Carton Units
1.00
Color
Black
Units per Pallet
24.00
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
45.00 dBA
Online Thermal Dissipation
135.00 BTU/hr

Conformance

Regulatory Approvals
BSMI, CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
3 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.