CP40U48NA3
DISCONTINUED

POWERSHIELD 40W 48VDC NA3

CP40U48NA3CP40U48NA3
More Images

Complete line of reliable and flexible customer premise powering solutions for broadband telecommunication applications.

Includes: Country-specific detachable power cord

Output

Output Voltages
48
Output Power Capacity
40 Watts / 40 VA
Max Configurable Power
40 Watts / 40 VA

Input

Input Frequency
47 - 70 Hz (auto sensing)
Input Connections
IEC 320 C8
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
87 - 264V
Input Voltages
100 - 240
Number of Power Cords
1

Communications & Management

Control panel
LED Status display with On Line : On Battery

Physical

Maximum Height
7.50 inches (191 mm)
Maximum Width
9.50 inches (241 mm)
Maximum Depth
3.10 inches (79 mm)
Net Weight
7.50 lbs. (3.41 kg)
Shipping Weight
9.00 lbs. (4.09 kg)
Shipping Height
13.50 inches (343 mm)
Shipping Width
13.50 inches (343 mm)
Shipping Depth
4.50 inches (114 mm)
Color
Beige
Units per Pallet
99.00

Environmental

Operating Environment
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
0.00 dBA
Online Thermal Dissipation
17.00 BTU/hr

Conformance

Regulatory Approvals
CE,CSA 22.2 No. 950,EN 60950,EN 55022 Class B,EN 55024,FCC Part 15 Class B,UL 1950,UL Listed
Standard Warranty
2 years repair or replace