Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
C5BLK

AV Power Filters
APC AV Black C Type 10 Outlet Power Filter 120V

C5BLK
More Images

Protection from electrical noise interference and damaging power transients

Includes: Coaxial cable, Telephone Cable, User Manual, Wall-mounting template

Standard Lead Time: Usually in Stock

Output

Number of Outlets
10
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
47 - 70 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
2.44 meters
Maximum Input Current
15A
Input Breaker Capacity
15A

Surge Protection and Filtering

Surge energy rating
3060 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
55 dB
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line),Cable modem / Video protection,Co-axial Video / Cable protection
Let Through Voltage Rating
< 40

Physical

Net Weight
2.30 KG
Maximum Height
133.00 mm
Maximum Width
499.00 mm
Maximum Depth
53.00 mm
Shipping Weight
2.80 KG
Shipping Height
267.00 mm
Shipping Width
687.00 mm
Shipping Depth
70.00 mm
Master Carton Units
5.00
SCC Codes
10731304 0
Color
Black
Units per Pallet
45.00

Environmental

Operating Environment
0 - 50 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class B,FCC Part 68,UL 1363,UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V