|
You are here:
|
Product Category |
APC AV C Type 12 Outlet Power Filter, 120V
Output
Number of Outlets
12
Receptacle Style
NEMA 5-15R
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
Cord Length
3.05 meters
Maximum Input Current
15A
Input Breaker Capacity
15.0 A
Surge Protection and Filtering
Surge energy rating
3400 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
55 dB
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line), RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection, Co-axial Video / Cable protection
Let Through Voltage Rating
<
40
Physical
Net Weight
3.06 KG
Maximum Height
165.00 mm
Maximum Width
577.00 mm
Maximum Depth
55.00 mm
Shipping Weight
3.86 KG
Shipping Height
284.00 mm
Shipping Width
782.00 mm
Shipping Depth
82.00 mm
Master Carton Units
4.00
Master Carton Weight
17.27 KG
SCC Codes
10731304 0
Color
Silver
Units per Pallet
36.00
Environmental
Operating Environment
0 - 50 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA, FCC Part 15 Class B, FCC Part 68, UL 1363, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
330V
Sustainable Offer Status |
||||||||||