APC Back-UPS 1200, 115V/220V, Brazil Technical Specifications

Back-UPS BR

APC Back-UPS 1200, 115V/220V, Brazil
BZ1200-BR
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS BR Back-UPS BR
More Images

APC Back-UPS BR,600 Watts /1200 VA,Input 115V, 220V /Output 115V

Includes: USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
600 Watts / 1200 VA
Max Configurable Power
600 Watts / 1200 VA
Nominal Output Voltage
115V
Output Frequency (sync to mains)
60 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(8) NBR 14136 (Surge Protection)

Input

Nominal Input Voltage
115V, 220V
Input Frequency
60 Hz
Input Connections
NBR 14136
Cord Length
1.22 meters

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
12 hour(s)
Replacement Battery
RBC™ Quantity
2
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

Maximum Height
217.00 mm
Maximum Width
134.00 mm
Maximum Depth
379.00 mm
Net Weight
11.85 KG
Shipping Weight
12.46 KG
Shipping Height
245.00 mm
Shipping Width
151.00 mm
Shipping Depth
423.00 mm
Master Carton Units
1.00
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 90%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 90%
Storage Elevation
0-9000 meters

Conformance

Standard Warranty
2 years repair or replace (excluding battery) and 1 year for battery

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.