APC BACK-UPS XS 900VA 120V RETAIL

Back-UPS XS

APC BACK-UPS XS 900VA 120V RETAIL
BX900R
DISCONTINUED : recommended replacement product BX1000G
Email Technical Specifications Printer Friendly
Back-UPS XS Back-UPS XS
More Images

APC Back-UPS XS,540 Watts /900 VA,Input 120V /Output 120V

Includes: CD with software, USB cable, User Manual

Output

Output Power Capacity
540 Watts / 900 VA
Max Configurable Power
540 Watts / 900 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
60 Hz
Crest Factor
3 : 1
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(2) NEMA 5-15R (Surge Protection) NEMA 5-15R
(6) NEMA 5-15R (Battery Backup) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V
Maximum Input Current
12A
Input Breaker Capacity
15.0  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
18 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 87.7%
50% 93.5%
75% 95.5%
100% 96.5%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
459 Joules
Data Line Protection
RJ-45 Modem/Fax protection (two wire single line), Co-axial Video / Cable protection

Physical

Maximum Height
222.00 mm
Maximum Width
133.00 mm
Maximum Depth
356.00 mm
Net Weight
12.50 KG
Shipping Weight
14.10 KG
Shipping Height
305.00 mm
Shipping Width
248.00 mm
Shipping Depth
457.00 mm
Master Carton Units
2.00
Master Carton Weight
29.78 KG
Color
Charcoal
SCC Codes
1073130424153 6
Units per Pallet
32.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class B, FCC Part 68, NOM
Standard Warranty
3 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.