APC BACK-UPS XS 900VA 120V RETAIL

Back-UPS XS

APC BACK-UPS XS 900VA 120V RETAIL
BX900
DISCONTINUED : recommended replacement product BX1000G
Email Technical Specifications Printer Friendly
Back-UPS XS Back-UPS XS
More Images

APC Back-UPS XS,540 Watts /900 VA,Input 120V /Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual

Output

Output Power Capacity
540 Watts / 900 VA
Max Configurable Power
540 Watts / 900 VA
Nominal Output Voltage
120V
Topology
Line Interactive
Output Connections
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V
Input voltage adjustable range for mains operation
78 - 152V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
229.00 mm
Maximum Width
102.00 mm
Maximum Depth
324.00 mm
Net Weight
9.32 KG
Shipping Weight
10.23 KG
Shipping Height
305.00 mm
Shipping Width
229.00 mm
Shipping Depth
432.00 mm
Master Carton Units
2.00
Color
Charcoal
SCC Codes
1073130422628 1
Units per Pallet
40.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
170.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class B, FCC Part 68, UL 1449, UL 1778, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.