|
You are here:
|
Product Category |
APC BACK-UPS XS 1500VA LCD 120V RETAIL
BX1500LCD Features
Predictive failure notification
Maximizes system availability by providing early warning of required fan or filter replacement.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Replace Battery LED
An external Replace Battery LED informs the end-user that the battery needs to be replaced.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require battery back-up while providing surge only protection for less critical equipment
Cold-start capable
Provides temporary battery power when the utility power is out.
Resettable circuit breakers
Enables a quick recovery from overload events.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Dataline Surge Protection
Provides protection of connected equipment from power surges on the data lines.
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Audible alarms
Provides notification of changing utility power and UPS conditions
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial Connectivity
Provides management of the UPS via a serial port.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Lifetime data recovery warranty
Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
Battery replacement without tools
Allows quick, easy battery replacement.
Product Distribution
canada, united states
|
|||||||||||