Power Saving Back-UPS XS 1500 Technical Specifications

Back-UPS Pro

Power Saving Back-UPS XS 1500
BX1500G
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS Pro Back-UPS Pro
More Images

APC Back-UPS Pro,865 Watts /1500 VA,Input 120V /Output 120V, Interface Port USB

Includes: USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
865 Watts / 1500 VA
Max Configurable Power
865 Watts / 1500 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(5) NEMA 5-15R (Battery Backup) NEMA 5-15R
(5) NEMA 5-15R (Surge Protection) NEMA 5-15R
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
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 97.7%
50% 98.5%
75% 98.6%
100% 98.5%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
Multi-function LCD status and control console

Surge Protection and Filtering

Surge energy rating
354 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection

Physical

Maximum Height
301.00 mm
Maximum Width
112.00 mm
Maximum Depth
382.00 mm
Net Weight
10.80 KG
Shipping Weight
12.00 KG
Shipping Height
387.00 mm
Shipping Width
238.00 mm
Shipping Depth
488.00 mm
Master Carton Units
1.00
Master Carton Dimensions (Length x Width x Height)
405 mm
Master Carton Weight
25.29 KG
Color
Black
SCC Codes
1073130426839 7
Units per Pallet
16.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-9000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
California (CEC) Battery Charger, ENERGY STAR (USA), TUV
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.