APC Power-Saving Back-UPS Pro 900, 230V Technical Specifications

Back-UPS Pro

APC Power-Saving Back-UPS Pro 900, 230V
BR900GI
Email Technical Specifications Printer Friendly
Locate a Partner

Alternative content

View Enlarged 360

More Images

APC Back-UPS Pro,540 Watts /900 VA,Input 230V /Output 230V, Interface Port Optional Simple Signalling RS232 cable, USB

Includes: CD with software, Qty 2 - Detachable 1.8 m IEC power cords, USB cable, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
540 Watts / 900 VA
Max Configurable Power
540 Watts / 900 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
3 : 1
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) IEC 320 C13 (Battery Backup) IEC 320 C13
(4) IEC 320 C13 (Surge Protection) IEC 320 C13
(2) IEC Jumpers (Battery Backup)
Bypass
Built-in Bypass

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Input voltage range for main operations
176 - 294V
Input voltage adjustable range for mains operation
156 - 300V
Maximum Input Current
8A
Input Breaker Capacity
10  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Energy Use/Efficiency

Load Efficiency
25% 91.8%
50% 95.6%
75% 96.8%
100% 97.4%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB
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
613 Joules
Filtering
Full time multi-pole noise filtering :10% of IEEE surge let-thgouh : zero clamping response time: instantaneous
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)

Physical

Maximum Height
250.00 mm
Maximum Width
100.00 mm
Maximum Depth
382.00 mm
Net Weight
10.72 KG
Shipping Weight
11.70 KG
Shipping Height
337.00 mm
Shipping Width
225.00 mm
Shipping Depth
487.00 mm
Master Carton Units
1.00
Color
Black
SCC Codes
1073130427959 1
Units per Pallet
30.00
Pallet Dimensions
46 inches
Pallet Weight
393.28 KG

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-2952.6 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-14763.6 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
A-tick, C-tick, CE, GS Mark
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.