Power-Saving Back-UPS Pro 900, 230V, Schuko Technical Specifications

Back-UPS Pro

Power-Saving Back-UPS Pro 900, 230V, Schuko
BR900G-GR
Email Technical Specifications Printer Friendly
Back-UPS Pro Back-UPS Pro
More Images

APC Back-UPS Pro,540 Watts /900 VA,Input 230V /Output 230V, Interface Port Optional Simple Signalling RS232 cable, USB

Includes: User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
540 Watts / 900 VA
Max Configurable Power
540 Watts / 900 VA
Nominal Output Voltage
230V
Efficiency at Full Load
98.6%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Topology
Line Interactive
Output Connections
(2) Schuko CEE 7 (Surge Protection) Schuko CEE 7
(3) Schuko CEE 7 (Battery Backup) Schuko CEE 7
Efficiency at Half Load
97.6%

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Schuko CEE 7/7P Schuko CEE 7/7P
Cord Length
1.83 meters
Input voltage range for main operations
176 - 294V
Input voltage adjustable range for mains operation
156 - 300V

Batteries & Runtime

Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB

Surge Protection and Filtering

Surge energy rating
613 Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line), RJ-45 Modem/Fax/DSL/10-100 Base-T protection

Physical

Maximum Height
382.00 mm
Maximum Width
100.00 mm
Maximum Depth
250.00 mm
Net Weight
10.73 KG
Shipping Weight
12.41 KG
Shipping Height
487.00 mm
Shipping Width
225.00 mm
Shipping Depth
337.00 mm
Units per Pallet
30.00
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
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
BSI 1363, CE, GOST, NEMKO
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.