BR900
Price * :  $149.99

Back-UPS RS
APC BACK-UPS 900VA 120V

BR900BR900
More Images

APC Back-UPS RS, 540 Watts / 900 VA,Input 120V / Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
540 Watts / 900 VA
Max Configurable Power
540 Watts / 900 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Surge Protection)
(4) NEMA 5-15R (Battery Backup)

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
88 - 139V
Input voltage adjustable range for mains operation
78 - 152V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
17.9 minutes (270 Watts)
Typical Backup Time
at Full Load
5.4 minutes (540 Watts)
Runtime Chart

Energy Use/Efficiency

Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line),RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
9.00 inches (229 mm)
Maximum Width
4.00 inches (102 mm)
Maximum Depth
12.76 inches (324 mm)
Net Weight
20.50 lbs. (9.32 kg)
Shipping Weight
22.50 lbs. (10.24 kg)
Shipping Height
12.00 inches (305 mm)
Shipping Width
9.00 inches (229 mm)
Shipping Depth
17.00 inches (432 mm)
Master Carton Units
1.00
Color
Beige
SCC Codes
1073130422629 8
Units per Pallet
40.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
23 - 113 °F (-5 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
170.00 BTU/hr

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class B,FCC Part 68,UL 1449,UL 1778,UL Listed
Standard Warranty
3 years (all other countries)
Equipment protection policy
Lifetime : $150000
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.