APC BACK-UPS 900VA 120V

Back-UPS RS

APC BACK-UPS 900VA 120V
BR900
DISCONTINUED : recommended replacement product BR1000G
Email Technical Specifications Printer Friendly
Back-UPS RS Back-UPS RS
More Images

APC Back-UPS RS,540 Watts /900 VA,Input 120V /Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual

BR900 Features

Dataline Surge Protection 
Provides protection of connected equipment from power surges on the data lines.
Boost Automatic Voltage Regulation (AVR) 
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Automatic self-test 
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms 
Provides notification of changing utility power and UPS conditions
USB connectivity 
Provides management of the UPS via a USB port (not available on all models).
Safety-agency approved 
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Back-UPS RS Features & Benefits

Protection
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require battery back-up while providing surge only protection for less critical equipment
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Convenience
Audible alarms
Provides notification of changing utility power and UPS conditions
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery replacement without tools
Allows quick, easy battery replacement.
LED status indicators
Quickly understand unit and power status with visual indicators.
Cold-start capable
Provides temporary battery power when the utility power is out.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers
Enables a quick recovery from overload events.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Manageability
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Intelligent battery management
Micro-processor controlled battery charging and diagnostic testing ensures maximum battery life.

Product Distribution

anguilla, antigua and barbuda, argentina, aruba, barbados, belize, bolivia, canada, chile, colombia, costa rica, dominican republic, ecuador, el salvador, falkland islands (malvinas), guatemala, guyana, honduras, jamaica, mexico, netherlands antilles, nicaragua, panama, paraguay, peru, puerto rico, trinidad and tobago, united states, uruguay, venezuela, virgin islands (united states)