|
You are here:
|
Product Category |
APC BACK-UPS 900VA 120V
Manuals and Warranties
Title
Type
Size
Back-UPS RS RS/XS 900 120 V (Manual)
Safety; Installation; Electrical Connection; Integration with other Products; Start-up; Operation; Technical Specifications; Troubleshooting; Warranty and Service ( Updated: 15-Apr-2009 )
PDF
454 KB
Agency Approvals
Title
Type
Size
Authorization for use of Listing Mark - TUVc
UL 1778:1994 (R1.00); CSA C22.2 No.107.1-01 ( Updated: 9-Jul-2008 )
PDF
837 KB
PDF
39 KB
FCC Part 68 Certificate of Approval for BE550R
FCC Part68 approval for model BE550R ( Updated: 7-Nov-2006 )
PDF
130 KB
UL Canadian Certification for Back-UPS RS/XS and CONEXT
UL 1778 2nd edition; CSA C22.2 No.107.1 ( Updated: 28-Jan-2008 )
PDF
78 KB
UL NRTL (cUL) Certification for Back-UPS RS/XS and CONEXT
UL 1778 2nd edition; CSA C22.2 No.107.1 ( Updated: 4-Feb-2008 )
PDF
59 KB
|
|||||||||||