Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
BR900

Back-UPS RS
APC BACK-UPS 900VA 120V

BR900BR900
More Images

APC Back-UPS RS, 540 Watts / 900 VA,Input 120V / Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
540 Watts / 900 VA
Max Configurable Power
540 Watts / 900 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Surge Protection)
(4) NEMA 5-15R (Battery Backup)

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V
Input voltage adjustable range for mains operation
78 - 152V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Extended Run Options

Energy Use/Efficiency

Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line),RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
229.00 mm
Maximum Width
102.00 mm
Maximum Depth
324.00 mm
Net Weight
9.32 KG
Shipping Weight
10.24 KG
Shipping Height
305.00 mm
Shipping Width
229.00 mm
Shipping Depth
432.00 mm
Master Carton Units
1.00
Color
Beige
SCC Codes
1073130422629 8
Units per Pallet
40.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
170.00 BTU/hr

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class B,FCC Part 68,UL 1778,UL Listed
Standard Warranty
3 years repair or replace
Equipment protection policy
Lifetime : $150000
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.