|
You are here:
|
Product Category |
APC Power-Saving Back-UPS Pro 700
Output
Output Power Capacity
420 Watts
/ 700 VA
Max Configurable Power
420 Watts
/ 0 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Cord Length
1.83 meters
Input voltage range for main operations
93 - 130V
Maximum Input Current
12A
Input Breaker Capacity
15.0 A
Batteries & Runtime
Included Battery Modules
1
Typical recharge time
12 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.
Surge Protection and Filtering
Surge energy rating
354 Joules
Filtering
Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
Data Line Protection
Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
Physical
Maximum Height
190.00 mm
Maximum Width
91.00 mm
Maximum Depth
310.00 mm
Net Weight
7.15 KG
Shipping Weight
8.00 KG
Shipping Height
252.00 mm
Shipping Width
138.00 mm
Shipping Depth
442.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
452 mm
Master Carton Weight
16.53 KG
Color
Black
SCC Codes
1073130426679 9
Units per Pallet
80.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
ENERGY STAR (USA), FCC Part 15 Class B, NOM, TUV, UL 1778
Standard Warranty
3 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||