APC Back-UPS 600, 230V without auto shutdown software, India Technical Specifications

Back-UPS

APC Back-UPS 600, 230V without auto shutdown software, India
BR600CI-IN
DISCONTINUED : recommended replacement product BX600CI-IN
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet

Alternative content

View Enlarged 360

More Images

APC Back-UPS,360 Watts /600 VA,Input 230V /Output 230V

Includes: User Manual

Output

Output Power Capacity
360 Watts / 600 VA
Max Configurable Power
360 Watts / 600 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(3) India 3-pin 6A (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
50 Hz
Input Connections
India 3-pin 6A
Cord Length
1 meters

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
10 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
240 Joules

Physical

Maximum Height
185.00 mm
Maximum Width
115.00 mm
Maximum Depth
213.00 mm
Net Weight
5.20 KG
Shipping Weight
5.68 KG
Shipping Height
235.00 mm
Shipping Width
188.00 mm
Shipping Depth
265.00 mm
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
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.