APC Power-Saving Back-UPS Pro 550 Technical Specifications

Back-UPS Pro

APC Power-Saving Back-UPS Pro 550
BR550GI
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS Pro Back-UPS Pro
More Images

APC Back-UPS Pro,330 Watts /550 VA,Input 230V /Output 230V, Interface Port Optional Simple Signalling RS232 cable, USB

Includes: CD with software, USB cable, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
330 Watts / 550 VA
Max Configurable Power
330 Watts / 550 VA
Nominal Output Voltage
230V
Efficiency at Full Load
77.0%
Output Frequency (sync to mains)
50 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(3) IEC 320 C13 (Battery Backup) IEC 320 C13
(3) IEC 320 C13 (Surge Protection) IEC 320 C13
(2) IEC Jumpers (Battery Backup)
Efficiency at Half Load
84.0%

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Input voltage range for main operations
176 - 282V
Input voltage adjustable range for mains operation
155 - 290V
Maximum Input Current
6A
Input Breaker Capacity
7  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
12 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB
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
420 Joules
Filtering
Full time multi-pole noise filtering :10% of IEEE surge let-thgouh : zero clamping response time: instantaneous
Data Line Protection
Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)

Physical

Maximum Height
190.00 mm
Maximum Width
91.00 mm
Maximum Depth
310.00 mm
Net Weight
6.53 KG
Shipping Weight
7.71 KG
Shipping Height
252.00 mm
Shipping Width
138.00 mm
Shipping Depth
442.00 mm
Master Carton Units
2.00
Master Carton Weight
15.94 KG
Color
Black
SCC Codes
1073130426688 1
Units per Pallet
48.00
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
45.00 dBA

Conformance

Regulatory Approvals
A-tick, C-tick, CE, GOST, GS Mark
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.