APC Back-UPS 550, 230V without auto shutdown software, India Technical Specifications

Back-UPS RS

APC Back-UPS 550, 230V without auto shutdown software, India
BR550CI-IN
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS RS Back-UPS RS
More Images

APC Back-UPS RS,300 Watts /550 VA,Input 230V /Output 230V

Includes: User Manual

Output

Output Power Capacity
300 Watts / 550 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(2) India 3-pin 6A (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
50 Hz
Input Connections
India 3-pin 6A
Cord Length
1.22 meters

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
10 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 96.0%
50% 97.9%
75% 98.4%
100% 98.7%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
240 Joules

Physical

Maximum Height
185.00 mm
Maximum Width
115.00 mm
Maximum Depth
213.00 mm
Net Weight
5.20 KG
Shipping Weight
5.68 KG
Shipping Height
257.00 mm
Shipping Width
190.00 mm
Shipping Depth
291.00 mm
Master Carton Units
1.00
Color
Black
Units per Pallet
100.00
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
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.