|
You are here:
|
Product Category |
Back-UPS RS 500VA
Output
Output Power Capacity
300 Watts
/ 500 VA
Max Configurable Power
300 Watts
/ 500 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50/60 Hz +/- 5%
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Input voltage range for main operations
168 - 280V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
300 Joules
Data Line Protection
RJ-45 Modem/Fax protection (two wire single line)
Physical
Maximum Height
165.00 mm
Maximum Width
91.00 mm
Maximum Depth
284.00 mm
Net Weight
5.89 KG
Shipping Weight
7.01 KG
Shipping Height
231.00 mm
Shipping Width
168.00 mm
Shipping Depth
361.00 mm
Master Carton Units
2.00
Color
Beige
Units per Pallet
60.00
Environmental
Operating Environment
0 - 40 °C
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
A-tick, C-tick, CE, GOST, NEMKO
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
||||||||||||||||