APC Back-UPS RS 500, 230V without auto shutdown software, Russia, ME, Africa Technical Specifications

Back-UPS

APC Back-UPS RS 500, 230V without auto shutdown software, Russia, ME, Africa
BR500CI-RS
DISCONTINUED : recommended replacement product BX500CI
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,300 Watts /500 VA,Input 230V /Output 230V

Includes: User Manual

Output

Output Power Capacity
300 Watts / 500 VA
Max Configurable Power
300 Watts / 500 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(3) IEC 320 C13 (Battery Backup) IEC 320 C13
(2) IEC Jumpers (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
45 - 65 Hz
Input Connections
IEC-320 C14
Cord Length
1.83 meters
Input voltage range for main operations
160 - 280V
Maximum Input Current
2A
Input Breaker Capacity
7  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
10 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
273 Joules

Physical

Maximum Height
185.00 mm
Maximum Width
115.00 mm
Maximum Depth
213.00 mm
Net Weight
5.20 KG
Shipping Weight
5.68 KG
Shipping Height
257.00 mm
Shipping Width
190.00 mm
Shipping Depth
291.00 mm
Master Carton Units
2.00
Color
Black
SCC Codes
1073130426978 3
Units per Pallet
60.00
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
CE, GOST
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.