APC Back-UPS 500, 230V without auto shutdown software, ASEAN Technical Specifications

Back-UPS

APC Back-UPS 500, 230V without auto shutdown software, ASEAN
BR500CI-AS
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,300 Watts /500 VA,Input 230V /Output 230V

Includes: Qty 2 - Detachable 1.8 m IEC power cords, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
300 Watts / 500 VA
Max Configurable Power
300 Watts / 500 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
47 - 63 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(3) IEC 320 C13 (Battery Backup) IEC 320 C13

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Cord Length
1.83 meters

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
10 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
240 Joules

Physical

Maximum Height
185.00 mm
Maximum Width
115.00 mm
Maximum Depth
213.00 mm
Net Weight
4.90 KG
Shipping Weight
5.50 KG
Shipping Height
257.00 mm
Shipping Width
190.00 mm
Shipping Depth
291.00 mm
Master Carton Units
1.00
Color
Black
SCC Codes
0073130426979 3
Units per Pallet
60.00
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
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.