APC BACK-UPS RS 500VA 120V Technical Specifications

Back-UPS RS

APC BACK-UPS RS 500VA 120V
BR500
DISCONTINUED : recommended replacement product BR700G
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS RS Back-UPS RS
More Images

APC Back-UPS RS,300 Watts /500 VA,Input 120V /Output 120V

Includes: CD with software, Cord management straps, USB cable, User Manual

Output

Output Power Capacity
300 Watts / 500 VA
Max Configurable Power
300 Watts / 500 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
47 - 63 Hz
Crest Factor
3 : 1
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(3) NEMA 5-15R (Battery Backup) NEMA 5-15R
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
98 - 132V
Input voltage adjustable range for mains operation
78 - 152V
Maximum Input Current
10A
Input Breaker Capacity
10  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
RBC™ Quantity
1

Energy Use/Efficiency

Load Efficiency
25% 90.1%
50% 94.5%
75% 95.9%
100% 96.6%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
1020 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection

Physical

Maximum Height
165.00 mm
Maximum Width
91.00 mm
Maximum Depth
284.00 mm
Net Weight
6.00 KG
Shipping Weight
7.21 KG
Shipping Height
245.00 mm
Shipping Width
176.00 mm
Shipping Depth
337.00 mm
Master Carton Units
1.00
Master Carton Weight
33.29 lbs.
Color
Beige
SCC Codes
1073130422843 8
Units per Pallet
75.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
63.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, FCC Part 15 Class B, FCC Part 68, NOM, UL 1778, UL 497A, UL 498
Standard Warranty
3 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.