Back-UPS Pro External Battery Pack (for 1500VA Back-UPS Pro models) Technical Specifications

Back-UPS Pro

Back-UPS Pro External Battery Pack (for 1500VA Back-UPS Pro models)
BR24BP
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS Pro Back-UPS Pro
More Images

High Performance Computer and Electronics UPS for Premium Power Protection

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
372
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
4 - 6
Included Battery Modules
2
RBC™ Quantity
1

Physical

Net Weight
12.50 KG
Maximum Height
371.00 mm
Maximum Width
86.00 mm
Maximum Depth
333.00 mm
Shipping Weight
13.41 KG
Shipping Width
203.00 mm
Shipping Height
455.00 mm
Shipping Depth
416.00 mm
Color
Beige
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
UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

Other Environmental Compliance
China RoHS