APC Power-Saving Back-UPS Pro 1500, 230V Technical Specifications

Back-UPS Pro

APC Power-Saving Back-UPS Pro 1500, 230V
BR1500GI
Email Technical Specifications Printer Friendly
Locate a Partner

Alternative content

View Enlarged 360

More Images

APC Back-UPS Pro,865 Watts /1500 VA,Input 230V /Output 230V, Interface Port Optional Simple Signalling RS232 cable, USB, Extended runtime model

Includes: CD with software, Qty 2 - Detachable 2.0 m IEC power cords, Telephone Cable, USB cable, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
865 Watts / 1500 VA
Max Configurable Power
865 Watts / 1500 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Crest Factor
3 : 1
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(5) IEC 320 C13 (Battery Backup) IEC 320 C13
(5) IEC 320 C13 (Surge Protection) IEC 320 C13
(2) IEC Jumpers (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Input voltage range for main operations
176 - 294V
Input voltage adjustable range for mains operation
156 - 300V
Input Breaker Capacity
10  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A BR1500GI
B BR1500GI
+ (1)BR24BPG
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Energy Use/Efficiency

Load Efficiency
25% 96.6%
50% 98.2%
75% 98.7%
100% 98.9%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB
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
441 Joules
Filtering
Full time multi-pole noise filtering :10% of IEEE surge let-thgouh : zero clamping response time: instantaneous
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)

Physical

Maximum Height
301.00 mm
Maximum Width
112.00 mm
Maximum Depth
380.00 mm
Net Weight
12.70 KG
Shipping Weight
14.30 KG
Shipping Height
387.00 mm
Shipping Width
238.00 mm
Shipping Depth
488.00 mm
Master Carton Units
1.00
Color
Black
SCC Codes
1073130426874 8
Units per Pallet
20.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-9000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
A-tick, C-tick, CE, GOST, GS Mark, TelePermit, TUV
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.