APC Back-UPS 1200VA, 120V/230V, Brazil Technical Specifications

Back-UPS

APC Back-UPS 1200VA, 120V/230V, Brazil
BR1200BI-BR
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,600 Watts /1200 VA,Input 120V, 230V /Output 120V, Interface Port USB

Includes: User Manual

Output

Output Power Capacity
600 Watts / 1200 VA
Max Configurable Power
600 Watts / 1200 VA
Nominal Output Voltage
120V
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(8) Brazilian 2P+T (Battery Backup)

Input

Nominal Input Voltage
120V, 230V
Input Frequency
60 Hz +/- 2Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
92 - 156, 180 - 270V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
12 hour(s)
Replacement Battery
RBC™ Quantity
2
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
450 Joules
Filtering
--
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector)

Physical

Maximum Height
165.00 mm
Maximum Width
200.00 mm
Maximum Depth
330.00 mm
Net Weight
15.00 KG
Shipping Weight
16.00 KG
Shipping Height
279.00 mm
Shipping Width
235.00 mm
Shipping Depth
423.00 mm
Master Carton Units
1.00
Color
Charcoal
SCC Codes
0073130423953 6
Units per Pallet
40.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.