BR1200
Price * :  $199.99

Back-UPS RS
APC BACK-UPS 1200VA 120V

BR1200BR1200
More Images

APC Back-UPS RS, 780 Watts / 1200 VA,Input 120V / Output 120V, Interface Port USB, Rack Height 2 U

Includes: CD with software, Cord management straps, Telephone Cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

BR1200 Features

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require battery back-up while providing surge only protection for less critical equipment
Cold-start capable
Provides temporary battery power when the utility power is out.
Serial Connectivity
Use any Home Automation network to monitor and control the S20 through its RS-232 serial port. For information on how to communicate with the S20, see APC's Application Note #102. Crestron and AMX installers should visit their respective websites for information on how to integrate the S20 into those networks.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Dataline Surge Protection
Provides protection of connected equipment from power surges on the data lines.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Audible alarms
Provides notification of changing utility power and UPS conditions.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial Connectivity
Provides management of the UPS via a serial port.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment. UL, FCC, CE, C-Tick approvals.
Lifetime data recovery warranty
Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
Adjustable voltage sensitivity
Provides the ability to adapt the Power Conditioner for optimal performance in specific power environments or generator applications.
Battery replacement without tools
Allows quick, easy battery replacement.
LED status indicators
Quickly understand unit and power status with visual indicators.

Back-UPS RS Features & Benefits

Protection
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require battery back-up while providing surge only protection for less critical equipment
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery.
Data line surge protection
Provides protection of connected equipment from power surges on the data lines.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment. UL, FCC, CE, C-Tick approvals.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Convenience
Audible alarms
Provides notification of changing utility power and UPS conditions.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery replacement without tools
Allows quick, easy battery replacement.
LED status indicators
Quickly understand unit and power status with visual indicators.
Cold-start capable
Provides temporary battery power when the utility power is out.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers
Enables a quick recovery from overload events.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Manageability
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Serial Connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Intelligent battery management
Micro-processor controlled battery charging and diagnostic testing ensures maximum battery life.

Product Distribution

argentina, bolivia, canada, chile, colombia, costa rica, dominican republic, ecuador, el salvador, guatemala, honduras, jamaica, mexico, netherlands antilles, nicaragua, panama, paraguay, peru, puerto rico, taiwan, trinidad and tobago, united states, uruguay, venezuela

Topology

Line Interactive
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.