APC BACK-UPS 1200VA 120V

Back-UPS RS

APC BACK-UPS 1200VA 120V
BR1200
DISCONTINUED : recommended replacement product BR1300G
Email Technical Specifications Printer Friendly
Back-UPS RS Back-UPS RS
More Images

APC Back-UPS RS,780 Watts /1200 VA,Input 120V /Output 120V, Interface Port USB, Rack Height 2 U

Includes: CD with software, Cord management straps, Telephone Cable, USB cable, User Manual

Output

Output Power Capacity
780 Watts / 1200 VA
Max Configurable Power
780 Watts / 1200 VA
Nominal Output Voltage
120V
Topology
Line Interactive
Output Connections
(2) NEMA 5-15R (Surge Protection) NEMA 5-15R
(6) NEMA 5-15R (Battery Backup) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 148V
Input voltage adjustable range for mains operation
78 - 152V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
15 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
420 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax protection (two wire single line), RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
371.00 mm
Maximum Width
86.00 mm
Maximum Depth
333.00 mm
Rack Height
2U
Net Weight
10.00 KG
Shipping Weight
10.45 KG
Shipping Height
455.00 mm
Shipping Width
203.00 mm
Shipping Depth
416.00 mm
Master Carton Units
1.00
Color
Beige
SCC Codes
1073130422627 4
Units per Pallet
30.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
180.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, FCC Part 15 Class B, FCC Part 68, UL 1449, UL 1778, UL Listed
Standard Warranty
3 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.