APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia Technical Specifications

Back-UPS

APC Back-UPS 1100, 230V, IEC320, without auto shutdown software, Russia
BR1100CI-RS
DISCONTINUED : recommended replacement product BX1100CI-RS
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,660 Watts /1100 VA,Input 230V /Output 230V

Includes: Cord management straps, User Manual

Output

Output Power Capacity
660 Watts / 1100 VA
Max Configurable Power
660 Watts / 1100 VA
Nominal Output Voltage
230V
Topology
Line Interactive
Output Connections
(1) IEC 320 C13 (Surge Protection) IEC 320 C13
(3) IEC 320 C13 (Battery Backup) IEC 320 C13

Input

Nominal Input Voltage
230V
Input Frequency
47 - 63 Hz
Input Connections
IEC-320 C14
Input voltage range for main operations
175 - 295V
Input voltage adjustable range for mains operation
160 - 286V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
24 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
180 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector)

Physical

Maximum Height
222.00 mm
Maximum Width
132.00 mm
Maximum Depth
356.00 mm
Net Weight
12.50 KG
Shipping Weight
13.50 KG
Shipping Height
310.00 mm
Shipping Width
244.00 mm
Shipping Depth
450.00 mm
Master Carton Units
1.00
Master Carton Dimensions (Length x Width x Height)
310.00 mm
Master Carton Weight
13.50 KG
Color
Charcoal
SCC Codes
2073130425014 6
Units per Pallet
24.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
180.00 BTU/hr

Conformance

Regulatory Approvals
CE, GOST
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.