APC Back-UPS 1000VA 230V

Back-UPS

APC Back-UPS 1000VA 230V
BR1000I
DISCONTINUED : recommended replacement product BR1200GI
Email Technical Specifications Printer Friendly
Back-UPS Back-UPS
More Images

APC Back-UPS,600 Watts /1000 VA,Input 230V /Output 230V, Interface Port USB, Rack Height 2 U

Includes: CD with software, Cord management straps, Qty 2 - Detachable IEC C13 to IEC C14 power cords, Telephone Cable, USB cable, User Manual, Warranty card

Output

Output Power Capacity
600 Watts / 1000 VA
Max Configurable Power
600 Watts / 1000 VA
Nominal Output Voltage
230V
Topology
Line Interactive
Output Connections
(2) IEC 320 C13 (Surge Protection) IEC 320 C13
(6) IEC 320 C13 (Battery Backup) IEC 320 C13

Input

Nominal Input Voltage
230V
Input Frequency
47 - 63 Hz
Input Connections
IEC-320 C14
Input voltage range for main operations
175 - 295V
Input voltage adjustable range for mains operation
160 - 286V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
15 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
180 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line), RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
371.00 mm
Maximum Width
86.00 mm
Maximum Depth
333.00 mm
Rack Height
2U
Net Weight
10.61 KG
Shipping Weight
11.82 KG
Shipping Height
455.00 mm
Shipping Width
203.00 mm
Shipping Depth
416.00 mm
Master Carton Units
1.00
Color
Beige
Units per Pallet
30.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
180.00 BTU/hr

Conformance

Regulatory Approvals
A-tick, C-tick, CE, GOST, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.