Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
BR1000
DISCONTINUED : recommended replacement product BR1200

Back-UPS RS
Back-UPS RS 1000VA

BR1000BR1000
More Images

APC Back-UPS RS, 600 Watts / 1000 VA,Input 120V / Output 120V, Interface Port USB, Rack Height 2 U

Includes: CD with software, Cord management straps, Telephone Cable, USB cable, User Manual

Runtime Chart

Output

Output Power Capacity
600 Watts / 1000 VA
Max Configurable Power
600 Watts / 1000 VA
Nominal Output Voltage
120V
Output Connections
(2) NEMA 5-15R (Surge Protection)
(6) NEMA 5-15R (Battery Backup)

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 148V
Input voltage adjustable range for mains operation
78 - 152V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
16.6 minutes (300 Watts)
Typical Backup Time
at Full Load
5.9 minutes (600 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
420 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax protection (two wire single line),RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
371.00 mm
Maximum Width
86.00 mm
Maximum Depth
333.00 mm
Rack Height
2U
Net Weight
10.00 KG
Shipping Weight
10.45 KG
Shipping Height
455.00 mm
Shipping Width
203.00 mm
Shipping Depth
416.00 mm
Color
Beige
SCC Codes
1073130419313 2
Units per Pallet
36.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
180.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed,FCC Part 15 Class B,FCC Part 68,UL 1449,UL 1778,UL Listed
Standard Warranty
3 years repair or replace
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.