Back-UPS LS 700 Technical Specifications

Back-UPS LS

Back-UPS LS 700
BP700UC
DISCONTINUED : recommended replacement product BR700G
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS LS
More Images

APC Back-UPS LS,410 Watts /700 VA,Input 120V /Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, USB cable, User Manual

Output

Output Power Capacity
410 Watts / 700 VA
Max Configurable Power
410 Watts / 700 VA
Nominal Output Voltage
120V
Output Voltage Note
--
Topology
Standby
Output Connections
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R
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
93 -130V
Input voltage adjustable range for mains operation
82 - 144V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
10 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 81.0%
50% 88.6%
75% 91.2%
100% 92.3%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
510 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (four wire dual line)

Physical

Maximum Height
239.00 mm
Maximum Width
127.00 mm
Maximum Depth
201.00 mm
Net Weight
7.74 KG
Shipping Weight
8.64 KG
Shipping Height
290.00 mm
Shipping Width
213.00 mm
Shipping Depth
328.00 mm
Master Carton Units
2.00
Color
Charcoal
Units per Pallet
64.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%

Conformance

Regulatory Approvals
CSA, FCC Part 68, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.