Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
BP650S
DISCONTINUED

Back-UPS Pro 650VA

BP650SBP650S

APC Back-UPS Pro, 410 Watts / 650 VA,Input 120V / Output 120V, Interface Port DB-9 RS-232

Includes: CD with software, Cord management straps, Smart UPS signalling RS-232 cable, User Manual

Runtime Chart

Output

Output Power Capacity
410 Watts / 650 VA
Max Configurable Power
410 Watts / 650 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
82 - 147V
Input voltage adjustable range for mains operation
75 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
6 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
19.7 minutes (205 Watts)
Typical Backup Time
at Full Load
6.2 minutes (410 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection

Physical

Maximum Height
168.00 mm
Maximum Width
119.00 mm
Maximum Depth
368.00 mm
Net Weight
11.41 KG
Shipping Weight
12.27 KG
Shipping Height
318.00 mm
Shipping Width
262.00 mm
Shipping Depth
508.00 mm
Color
Beige

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
70.00 BTU/hr

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class B,FCC Part 68,UL 1778
Standard Warranty
2 years repair or replace
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.