BP500UC
Price * :  $119.99

Back-UPS LS
Back-UPS LS 500

BP500UCBP500UC
More Images

APC Back-UPS LS, 315 Watts / 500 VA,Input 120V / Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, USB cable, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
315 Watts / 500 VA
Max Configurable Power
315 Watts / 500 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Surge Protection)
(4) NEMA 5-15R (Battery Backup)

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
93 -130V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
7 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
12.5 minutes (157.5 Watts)
Typical Backup Time
at Full Load
3.3 minutes (315 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
420 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (four wire dual line)

Physical

Maximum Height
9.40 inches (239 mm)
Maximum Width
5.00 inches (127 mm)
Maximum Depth
7.90 inches (201 mm)
Net Weight
15.80 lbs. (7.18 kg)
Shipping Weight
18.30 lbs. (8.32 kg)
Shipping Height
11.40 inches (290 mm)
Shipping Width
8.40 inches (213 mm)
Shipping Depth
12.90 inches (328 mm)
Color
Charcoal

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class B,FCC Part 68,UL 1778
Standard Warranty
3 years repair or replace
Equipment protection policy
Lifetime : $150000
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.