APC BACK-UPS LS 500 VA 120V CLEAR Technical Specifications

Back-UPS LS

APC BACK-UPS LS 500 VA 120V CLEAR
BP500CLR
DISCONTINUED : recommended replacement product BR700G
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS LS
More Images

APC Back-UPS LS,315 Watts /500 VA,Input 120V /Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, USB cable, User Manual

Output

Output Power Capacity
315 Watts / 500 VA
Max Configurable Power
315 Watts / 500 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
93 -130V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
7 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
420 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (four wire dual line)

Physical

Maximum Height
239.00 mm
Maximum Width
127.00 mm
Maximum Depth
201.00 mm
Net Weight
7.18 KG
Shipping Weight
8.32 KG
Shipping Height
290.00 mm
Shipping Width
213.00 mm
Shipping Depth
328.00 mm
Master Carton Units
2.00
Color
Translucent
SCC Codes
1073130401519 9
Units per Pallet
64.00
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
45.00 dBA

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class B, FCC Part 68, UL 1778
Standard Warranty
3 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.