Back-UPS Pro 420 Technical Specifications

Back-UPS Pro

Back-UPS Pro 420
BP420IPNP
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner

APC Back-UPS Pro,260 Watts /420 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232

Output

Output Power Capacity
260 Watts / 420 VA
Max Configurable Power
260 Watts / 420 VA
Nominal Output Voltage
230V
Topology
Line Interactive
Output Connections
(4) IEC 320 C13 (Battery Backup) IEC 320 C13

Input

Nominal Input Voltage
230V
Input Connections
IEC-320-C14 inlet

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8400 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232

Physical

Net Weight
10.00 KG
Shipping Weight
10.45 KG
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
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.