APC BACK-UPS PRO 1100VA 120V Technical Specifications

Back-UPS Pro

APC BACK-UPS PRO 1100VA 120V
BP1100
DISCONTINUED
Email Technical Specifications Printer Friendly

APC Back-UPS Pro,670 Watts /1000 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232

Includes: Basic UPS signalling RS-232 cable, CD with software, User Manual

Output

Output Power Capacity
670 Watts / 1000 VA
Max Configurable Power
670 Watts / 1000 VA
Nominal Output Voltage
120V
Topology
Line Interactive
Output Connections
(6) NEMA 5-15R (Battery Backup) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 148V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3.30 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax protection, RJ45 10 Base-T Ethernet protection

Physical

Maximum Height
216.00 mm
Maximum Width
170.00 mm
Maximum Depth
439.00 mm
Net Weight
19.36 KG
Shipping Weight
21.41 KG
Shipping Height
267.00 mm
Shipping Width
221.00 mm
Shipping Depth
490.00 mm
Master Carton Units
1.00
Color
Beige
Units per Pallet
36.00
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
Audible noise at 1 meter from surface of unit
50.00 dBA
Online Thermal Dissipation
60.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class B, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.