APC Back-UPS NS 1050VA 120V RETAIL CANADA Documentation

Back-UPS XS

APC Back-UPS NS 1050VA 120V RETAIL CANADA
BN1050-CN
Email Technical Specifications Printer Friendly
Locate a Partner

APC Back-UPS XS,630 Watts /1050 VA,Input 120V /Output 120V, Interface Port USB, Rack Height 2 U

Includes: Free trial software, USB cable, User Manual

Standard Lead Time: Usually in Stock

Manuals and Warranties

Title
Type
Size
Back-UPS 120 V (Manual)
Safety; Installation; Electrical Connection; Integration with other Products; Start-up; Operation; General Specifications; Troubleshooting; Warranty and Service
PDF
509 KB
Back-UPS 120 V (Manual)
Safety; Site Preparation; Installation; Electrical Connection; Configuration; Start-up; Operation; Technical Specifications; Troubleshooting; Warranty and Service
PDF
509 KB

Agency Approvals

Title
Type
Size
FCC Part 15 Certificate of Approval for Back-UPS NS 1050 VA 120 Volts
FCC Part 15 approval for BN1050 and BN1050-CN ( Updated:  10-Apr-2008 )
PDF
473 KB