|
You are here:
|
Product Category |
Back-UPS 650
Output
Output Power Capacity
400 Watts
/ 650 VA
Max Configurable Power
400 Watts
/ 650 VA
Nominal Output Voltage
120V
Topology
Standby
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
103 -150V
Input voltage adjustable range for mains operation
88 -150V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
11 hour(s)
RBC Quantity
1
Replacement battery cartridge note
Units with a serial number below XX9828, use RBC 3
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232
Control panel
Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Surge Protection and Filtering
Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)
Physical
Maximum Height
168.00 mm
Maximum Width
119.00 mm
Maximum Depth
361.00 mm
Net Weight
10.82 KG
Shipping Weight
12.27 KG
Shipping Height
312.00 mm
Shipping Width
259.00 mm
Shipping Depth
503.00 mm
Master Carton Units
2.00
Color
Beige
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
40.00 dBA
Online Thermal Dissipation
25.00 BTU/hr
Conformance
Regulatory Approvals
CSA, FCC Part 68, UL 1778
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
||||||||||||||||