|
You are here:
|
Product Category |
APC BACK-UPS CS 650VA 230V ASEAN
Output
Output Power Capacity
400 Watts
/ 650 VA
Max Configurable Power
400 Watts
/ 650 VA
Nominal Output Voltage
230V
Topology
Standby
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
180 - 260V
Input voltage adjustable range for mains operation
160 - 282V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
320 Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-45 connector)
Physical
Maximum Height
165.00 mm
Maximum Width
91.00 mm
Maximum Depth
284.00 mm
Net Weight
6.04 KG
Shipping Weight
7.32 KG
Shipping Height
494.00 mm
Shipping Width
185.00 mm
Shipping Depth
415.00 mm
Master Carton Units
2.00
Master Carton Weight
16.09 lbs.
Color
Beige
SCC Codes
1073130422443 0
Units per Pallet
140.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-9000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-4500 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
A-tick, C-tick, CE, GOST, NEMKO
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||