|
You are here:
|
Product Category |
APC BACK-UPS CS 650VA 230V ASEAN
BK650-AS Features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require battery back-up while providing surge only protection for less critical equipment
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Provides notification of changing utility power and UPS conditions
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial Connectivity
Provides management of the UPS via a serial port.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Back-UPS Features & Benefits
Protection
Lightning and Surge Protection
Protection from surges, spikes and even lightning is guaranteed!
Resettable circuit breaker
Instead of a hard to find fuse, there is a push-button circuit breaker for easy recovery from an overload or short circuit.
Convenience
Audible alarms
Proactively notifies you of changing UPS and utility power conditions.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Transformer Block Spacing
Designed to allow the use of up to two transformer block plugs without blocking access to other receptacles.
Product Distribution
afghanistan, australia, bangladesh, bhutan, brunei darussalam, cook islands, east timor, fiji, hong kong, indonesia, malaysia, myanmar, nepal, new zealand, papua new guinea, philippines, singapore, sri lanka, thailand, viet nam
|
|||||||||||