APC Back-UPS 350, 230V

Back-UPS

APC Back-UPS 350, 230V
BK350EI
Email Technical Specifications Printer Friendly
Back-UPS Back-UPS
More Images

APC Back-UPS,210 Watts /350 VA,Input 230V /Output 230V, Interface Port USB

Includes: CD with software, Documentation CD, Qty 1 - Detachable 1.2 m IEC power cord, Qty 1 - Detachable 1.8 m IEC power cord, Telephone Cable, USB cable, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
210 Watts / 350 VA
Max Configurable Power
210 Watts / 350 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
47 - 63 Hz
Topology
Standby
Output Connections
(1) IEC 320 C13 (Surge Protection) IEC 320 C13
(3) IEC 320 C13 (Battery Backup) IEC 320 C13
(2) IEC Jumpers (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320-C14 inlet
Cord Length
1.83 meters
Input voltage range for main operations
180 - 266V
Maximum Input Current
7A
Input Breaker Capacity
7.0  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
6 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-45 connector)

Physical

Maximum Height
165.00 mm
Maximum Width
91.00 mm
Maximum Depth
284.00 mm
Net Weight
6.32 KG
Shipping Weight
7.05 KG
Shipping Height
178.00 mm
Shipping Width
241.00 mm
Shipping Depth
368.00 mm
Master Carton Units
2.00
Color
Beige
SCC Codes
1073130401634 9
Units per Pallet
60.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Online Thermal Dissipation
19.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.