APC Back-UPS 350 Technical Specifications

Back-UPS

APC Back-UPS 350
BK350
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,210 Watts /350 VA,Input 120V /Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
210 Watts / 350 VA
Max Configurable Power
210 Watts / 350 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(3) NEMA 5-15R (Battery Backup) NEMA 5-15R
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R
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
98 - 140V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Energy Use/Efficiency

Load Efficiency
25% 96.1%
50% 97.9%
75% 98.5%
100% 98.8%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
1020 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector)

Physical

Maximum Height
165.00 mm
Maximum Width
91.00 mm
Maximum Depth
284.00 mm
Net Weight
5.68 KG
Shipping Weight
6.36 KG
Shipping Height
263.00 mm
Shipping Width
175.00 mm
Shipping Depth
357.00 mm
Master Carton Units
2.00
Master Carton Weight
29.00 lbs.
Color
Beige
SCC Codes
1073130401629 5
Units per Pallet
36.00
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
45.00 dBA
Online Thermal Dissipation
20.00 BTU/hr

Conformance

Regulatory Approvals
California (CEC) Battery Charger, ENERGY STAR (USA), FCC Part 68, TUV
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.