APC Home UPS, 850VA, Sine wave output

Back-UPS BI

APC Home UPS, 850VA, Sine wave output
BI850SINE
Email Technical Specifications Printer Friendly
Back-UPS BI Back-UPS BI
More Images

APC Back-UPS BI,500 Watts /850 VA,Input 230V /Output 230V

Includes: User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
500 Watts / 850 VA
Max Configurable Power
500 Watts / 0 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50 Hz
Waveform Type
Sine wave
Output Connections
(1) India 3-pin 6A

Input

Nominal Input Voltage
230V
Input Frequency
45 - 53 Hz
Input Connections
Hard Wire 3-wire
India 3-pin 16A
Cord Length
1.52 meters
Input voltage range for main operations
100 - 290, 190 - 260V
Maximum Input Current
10A

Batteries & Runtime

Battery Type
No internal battery - uses external battery system
Typical recharge time
10 hour(s)
RBC™ Quantity
1

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

Maximum Height
140.00 mm
Maximum Width
350.00 mm
Maximum Depth
265.00 mm
Net Weight
10.15 KG
Shipping Weight
11.20 KG
Shipping Height
261.00 mm
Shipping Width
443.00 mm
Shipping Depth
366.00 mm
Master Carton Units
1.00
Color
Black
Units per Pallet
32.00

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
0 - 60 °C
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.