|
You are here:
|
Product Category |
APC Power Inverter 800VA with Tubular Battery
Output
Output Power Capacity
500 Watts
/ 800 VA
Max Configurable Power
500 Watts
/ 800 VA
Nominal Output Voltage
230V
Topology
Standby
Waveform Type
Sine wave
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50 Hz +/- 3 Hz
Input Connections
Batteries & Runtime
Battery Type
Tubular
Included Battery Modules
2
Typical recharge time
8 hour(s)
RBC Quantity
2
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
140 Joules
Physical
Maximum Height
559.00 mm
Maximum Width
464.00 mm
Maximum Depth
498.00 mm
Net Weight
89.46 KG
Shipping Weight
100.00 KG
Color
Charcoal
Environmental
Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
375.00 BTU/hr
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
||||||||||||