Back-UPS Office USB 500VA Technical Specifications

Back-UPS Office

Back-UPS Office USB 500VA
BF500U
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS Office
More Images

APC Back-UPS Office,325 Watts /500 VA,Input 120V /Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, USB cable, User Manual

Output

Output Power Capacity
325 Watts / 500 VA
Max Configurable Power
325 Watts / 500 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Battery Backup) NEMA 5-15R
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
98 - 140V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
12 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
445 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax protection (two wire single line)

Physical

Maximum Height
69.00 mm
Maximum Width
432.00 mm
Maximum Depth
178.00 mm
Net Weight
3.91 KG
Shipping Weight
4.27 KG
Shipping Height
81.00 mm
Shipping Width
538.00 mm
Shipping Depth
178.00 mm
Color
Charcoal
Units per Pallet
196.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class B, FCC Part 68, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.