|
You are here:
|
Product Category |
Back-UPS ES 500 English
Output
Output Power Capacity
325 Watts
/ 500 VA
Max Configurable Power
325 Watts
/ 500 VA
Nominal Output Voltage
230V
Topology
Standby
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
196 - 264V
Input voltage adjustable range for mains operation
160 - 264V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
4 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
300 Joules
Filtering
--
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)
Physical
Maximum Height
81.00 mm
Maximum Width
453.00 mm
Maximum Depth
110.00 mm
Net Weight
3.41 KG
Shipping Weight
4.09 KG
Shipping Height
102.00 mm
Shipping Width
562.00 mm
Shipping Depth
141.00 mm
Color
Charcoal
Units per Pallet
144.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
31.00 BTU/hr
Conformance
Regulatory Approvals
CE, EN 50091-1, EN 50091-2
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||