Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
BF500-IT
DISCONTINUED : recommended replacement product BE550-IT

Back-UPS ES
Back-UPS ES 500 Italy/Spain

BF500-IT
More Images

APC Back-UPS ES, 325 Watts / 500 VA,Input 230V / Output 230V, Interface Port USB

Includes: CD with software, USB cable, User Manual

Runtime Chart

Output

Output Power Capacity
325 Watts / 500 VA
Max Configurable Power
325 Watts / 500 VA
Nominal Output Voltage
230V
Output Connections
(2) Schuko CEE 7 (Surge Protection)
(3) Schuko CEE 7 (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Schuko CEE 7 / EU1-16P
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
196 - 264V
Input voltage adjustable range for mains operation
160 - 264V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
4 hour(s)
RBC™ Quantity
1
Typical Backup Time
at Half Load
9.3 minutes (162.5 Watts)
Typical Backup Time
at Full Load
2.2 minutes (325 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
300 Joules
Filtering
--
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
3.17 inches (81 mm)
Maximum Width
17.83 inches (453 mm)
Maximum Depth
4.35 inches (110 mm)
Net Weight
7.50 lbs. (3.41 kg)
Shipping Weight
8.99 lbs. (4.09 kg)
Shipping Height
4.02 inches (102 mm)
Shipping Width
22.13 inches (562 mm)
Shipping Depth
5.55 inches (141 mm)
Color
Charcoal
Units per Pallet
144.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
31.00 BTU/hr

Conformance

Regulatory Approvals
CE,EN 50091-1,EN 50091-2,VDE
Standard Warranty
2 years repair or replace
Equipment protection policy
Lifetime : 100000 Euro,Lifetime : 50000 GBP
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.